The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Stainless Steel Ultra-Torr Vacuum Fitting, Union Elbow, 1/4 in. Tube OD
로그인 또는 회원가입하여 가격 보기
카탈로그
Угольники 90°
Вы можете добиться надежной вакуумной герметичности, даже при неоднократном отсоединении и присоединении прямых фитингов и тройников Ultra-Torr.
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Features: Step-by-step identification procedure for threads and end connections.
Adapter Fittings: KF to VCR® metal gasket face seal, VCO® O-ring face seal, NPT, Swagelok® tube fitting, and ultra-torr vacuum fitting; CF to VCR metal gasket face seal and Swagelok tube fitting
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
사양
속성 | 값 |
---|---|
몸체 재질 | Нержавеющая сталь 316 |
관통형 | 아니오 |
세정 공정 | Стандартная инструкция по очистке и упаковке (SC-10) |
연결구 1 크기 | 1/4 дюйма |
연결구 1 종류 | Вакуумный фитинг Ultra-Torr® |
연결구 2 크기 | 1/4 дюйма |
연결구 2 종류 | Вакуумный фитинг Ultra-Torr® |
유량 제한기 | 아니오 |
eClass (4.1) | 37020715 |
eClass (5.1.4) | 37020501 |
eClass (6.0) | 37020501 |
eClass (6.1) | 37020501 |
UNSPSC (4.03) | 40141729 |
UNSPSC (10.0) | 40142606 |
UNSPSC (11.0501) | 40142604 |
UNSPSC (13.0601) | 40183101 |
UNSPSC (15.1) | 40183101 |
UNSPSC (17.1001) | 40183101 |
자원
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.